Separate Type Multi Box 14 Pockets

Separate Type Multi Box 14 Pockets
  • Volume Discount

Part Number

Configured Part Number is shown.

SM-MP1

Part Number
SM-MP1
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content
Available

6 Days or more

13601 pc.

Loading...

  1. 1

Basic Information

Product Model Parts Box Height (mm) 60 Frontage (mm) 380
Depth (mm) 315 Case color Black Pocket Color Transparency
Number of Pockets(Piece) 14 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part SM-MP1 in the Separate Type Multi Box 14 Pockets series.

Tech Support