2way Plier

Part Number

Configured Part Number is shown.

Part Number
STH-65
STH-200
Part NumberVolume DiscountDays to Ship Product Category Pliers Type Overall Length
(mm)
Spring Parts Model Maximum Opening Width
(mm)
Opening Aperture Adjustment Cuttable Diameter
(mm)
Nominal Dimensions
(mm)
Tip Component Thickness
(mm)
Main body: option JAN Code Weight
(g)
Material Hardening Surface Treatment Details Features
Available

7 Days or more

Parts---Blade Tip-----Option495388059111220Hard Rubber--Applicable Part Number: STH-200, 3 sets2-way pliers, replacement rubber pad for STH-200
Available

7 Days or more

PliersPliers203NA-2522.62005.5Main Body4953880592225255High Carbon Steel S55CComplete anti-oxidation treatmentNickel Chromium PlatingDimensions when rubber pad is not installed (weight when not installed 245 g)-

Loading...

  1. 1

Additional Products in this Category

Tech Support