• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Special Plier, Vinipekko

Part Number

Configured Part Number is shown.

VP-135

Part Number
VP-135
Part NumberVolume DiscountDays to Ship Weight
(g)
Material Hardening Surface Treatment
Available

7 Days or more

65Chrome Vanadium SteelComplete anti-oxidation treatmentCation Electrodeposition Coating

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 132
Spring NA Maximum Opening Width(mm) 13 Opening Aperture Adjustment 3
Nominal Dimensions(mm) 135 Tip Component Thickness(mm) 4.5 Main body: option Main Body
JAN Code 4953880323232

Please check the type/dimensions/specifications of the part VP-135 in the Special Plier, Vinipekko series.

Additional Products in this Category

Tech Support