Super-Thin Bent Type Pliers

Part Number

Configured Part Number is shown.

BTS-190

Part Number
BTS-190
Part NumberVolume DiscountDays to Ship Weight
(g)
Material Hardening Surface Treatment
Available

7 Days or more

250Chrome Vanadium SteelComplete anti-oxidation treatmentNickel Chromium Plating

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 193
Spring NA Maximum Opening Width(mm) 25 Opening Aperture Adjustment 2
Cuttable Diameter(mm) 2.0 Nominal Dimensions(mm) 190 Tip Component Thickness(mm) 2
Main body: option Main Body JAN Code 4953880280108

Please check the type/dimensions/specifications of the part BTS-190 in the Super-Thin Bent Type Pliers series.

Additional Products in this Category

Tech Support