Special Pliers Ignition Pliers

Part Number

Configured Part Number is shown.

IG-135

Part Number
IG-135
Part NumberVolume DiscountDays to Ship Weight
(g)
Material Hardening Surface Treatment
Available

7 Days or more

65Chrome Vanadium SteelComplete anti-oxidation treatmentNickel Chromium Plating

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 132
Spring NA Maximum Opening Width(mm) 13 Opening Aperture Adjustment 3
Nominal Dimensions(mm) 135 Tip Component Thickness(mm) 4.5 Main body: option Main Body
JAN Code 4953880251108

Please check the type/dimensions/specifications of the part IG-135 in the Special Pliers Ignition Pliers series.

Additional Products in this Category

Tech Support