Nippers, Longnose Pliers, Pliers, 3-Piece Set

Part Number

Configured Part Number is shown.

NRP-SET

Part Number
NRP-SET
Part NumberVolume DiscountDays to Ship Material Nominal Dimensions
(mm)
Set Content
Available

7 Days or more

Body: S55C Nickel Alloy Plating / Grip: PVC (Double)115Set containing 1116410, 1116420 and 1116440

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Nipper Type Nippers
With or without spring Available Steel Wire Cutting Performance(mmφ) 0.8 Copper Wire Cutting Performance(mmφ) 1
Weight(g) 180 Main body: option Main Body

Please check the type/dimensions/specifications of the part NRP-SET in the Nippers, Longnose Pliers, Pliers, 3-Piece Set series.

Additional Products in this Category

Tech Support