Quick Grit Cylindrical Brush w/ Abrasive Particles

Part Number

Configured Part Number is shown.

BEG-15

Part Number
BEG-15
Part NumberVolume DiscountDays to Ship

10 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.7 Material Nylon with Abrasive Grain # 180
Shaft length 27 Hair length 30

Please check the type/dimensions/specifications of the part BEG-15 in the Quick Grit Cylindrical Brush w/ Abrasive Particles series.

Additional Products in this Category

Tech Support