Quick Steel Wire, Plated Wire Cylindrical Brush (Yellow Strands)

Part Number

Configured Part Number is shown.

BET-15

Part Number
BET-15
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.25 Material Steel Wire Plated Wire
Shaft length 27 Hair length 30

Please check the type/dimensions/specifications of the part BET-15 in the Quick Steel Wire, Plated Wire Cylindrical Brush (Yellow Strands) series.

Additional Products in this Category

Tech Support