Quick Steel Wire Wheel Brush

Part Number

Configured Part Number is shown.

BWW-75

Part Number
BWW-75
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.3
Material Steel Thickness 13 Fitting Diameter 38
Shaft length 27

Please check the type/dimensions/specifications of the part BWW-75 in the Quick Steel Wire Wheel Brush series.

Additional Products in this Category

Tech Support