Cylindrical Brush with Caulking Tying Type Steel Plated Straight Wire Shaft (Yellowish Wire)

Part Number

Configured Part Number is shown.

Part Number
SE-162
SE-165
Part NumberVolume DiscountDays to Ship Shaft Diameter
(mm)
Shaft length Hair length
Available

10 Days or more

65020
Available

10 Days or more

0.252530

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.25 Material Steel

Additional Products in this Category

Tech Support