Paquin Wheel Brush with Shaft (Tampico)

Part Number

Configured Part Number is shown.

SW-50

Part Number
SW-50
Part NumberVolume DiscountDays to Ship

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 75 Shaft Diameter(mm) 6
Material Tampico Thickness 13 Fitting Diameter 38
Shaft length 35

Please check the type/dimensions/specifications of the part SW-50 in the Paquin Wheel Brush with Shaft (Tampico) series.

Additional Products in this Category

Tech Support