"Osborn" Industrial Brush Adapter【1-2 Pieces Per Package】 (Part Numbers)

"Osborn" Industrial Brush Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
4M75064
4M75065
4M75066
4M75067
4M75069
4M75070
4M75071
4M75072
4M75073
F00201
F00211
F00212
F00221
F00222
F00242
F00243
F00244
F00245
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter Trusco Code Features Number of Sets Enclosed
(piece)
Mass

2 Pieces Per Package

Available

6 Days or more

50.812.7383-3488The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2120 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.815.9383-3496The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2120 g/Pair

2 Pieces Per Package

Available

7 Days or more

50.819383-3500The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2120 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.822.2383-3518The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2120 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.828.6383-3526The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2100 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.831.8383-3534The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.2100 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.838.1383-3542The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.290 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.844.5383-3551The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.280 g/Pair

2 Pieces Per Package

Available

6 Days or more

50.850.8383-3569The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.270 g/Pair
Available

6 Days or more

9.536.35383-3577The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

12.76.35383-3585The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

12.79.53383-3593The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

15.96.35383-3607The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

15.99.53383-3615The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

22.29.53383-3623The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-1g
Available

6 Days or more

22.212.7383-3631The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-2g
Available

7 Days or more

22.215.9383-3640The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-2g
Available

6 Days or more

22.219383-3658The Osborne brush can be attached to arbors of each size without eccentricity by using a dedicated adapter.-2g

Loading...

  1. 1

Basic Information

Product Type Mounting adapter

Additional Products in this Category

Tech Support