Folding Container with Multipurpose Handle

Part Number

Configured Part Number is shown.

Part Number
TOC-16L-BU-GR
TOC-16L-CL
TOC-32L-BU-GR
TOC-32L-CL
Part NumberVolume DiscountDays to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Detailed colors Features 1 Features 2 Material Mass
(g)
Amount Of Content
Available

8 Days or more

3902902102 colorsBlue / GrayIt can be used as a shopping bag due to attached handle.It can be stacked and used, and can be compactly folded when not in use.Polypropylene6651 pc.
Available

8 Days or more

390290210WhiteTransparencyIt can be used as a shopping bag due to attached handle.It can be stacked and used, and can be compactly folded when not in use.Polypropylene6651 pc.
Available

8 Days or more

4753452422 colorsBlue / GrayIt can be used as a shopping bag due to attached handle.It can be stacked and used, and can be compactly folded when not in use.Polypropylene12601 pc.
Available

8 Days or more

475345242WhiteTransparencyIt can be used as a shopping bag due to attached handle.It can be stacked and used, and can be compactly folded when not in use.Polypropylene12601 pc.

Loading...

  1. 1

Basic Information

Product Type Folding container Amount Of Content 1 pc.

Tech Support