• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hard Foldable Container Lid External Frontage 372 mm/536 mm

Part Number

Configured Part Number is shown.

Part Number
HDOL-20-BU
HDOL-20-CL
HDOL-4050-BU
HDOL-4050-CL
Part NumberVolume DiscountDays to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Color Detailed colors Material Applicable Product Mass
(g)
Amount Of Content
Available

6 Days or more

372268BlueBluePolypropyleneLid for HDOC-20L2431 pc.
Available

6 Days or more

372268WhiteTransparencyPolypropyleneLid for HDOC-20L2431 pc.
Available

8 Days or more

536371BlueBluePolypropyleneLid for HDOC-40L, HDOC-50L6081 pc.
Available

8 Days or more

536371WhiteTransparencyPolypropyleneLid for HDOC-40L, HDOC-50L6081 pc.

Loading...

  1. 1

Basic Information

External Height(mm) 18 Product Type Folding container Other Option
Amount Of Content 1 pc.

Tech Support