Hard Foldable Container External Frontage 530 mm/650 mm (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
HDOC-40L-BU
HDOC-40L-CL
HDOC-75L-BU
HDOC-75L-CL
Part NumberVolume DiscountDays to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Product Internal Dimensions
(mm)
When Folding
(mm)
Detailed colors Features 1 Material Mass
(g)
Amount Of Content

6 Days or more

530365270Blue490×333×260530×365×70BlueCan be compactly folded when not in use.Polypropylene18001 pc.

6 Days or more

530365270White490×333×260530×365×70ClearCan be compactly folded when not in use.Polypropylene18001 pc.

6 Days or more

650440320Blue600×405×310650×440×80BlueCan be compactly folded when not in use.Polypropylene36001 pc.

8 Days or more

650440320White600×405×310650×440×80ClearCan be compactly folded when not in use.Polypropylene36001 pc.

Loading...

  1. 1

Basic Information

Product Type Folding container Amount Of Content 1 pc.

Tech Support