• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Hard Foldable Container External Frontage 360 mm/530 mm/650 mm

Part Number

Configured Part Number is shown.

Part Number
HDOC-20L-BU-CL
HDOC-40L-BU-CL
HDOC-50L-BU-CL
HDOC-75L-BU-CL
Part NumberVolume DiscountDays to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Product Internal Dimensions
(mm)
When Folding
(mm)
Applicable Product Mass
(g)
Amount Of Content
Available

8 Days or more

360260270333×230×260360×260×70Compatible Lid: HDOL-2011251 pc.
Available

6 Days or more

530365270490×333×260530×365×73Compatible Lid: HDOL-405018001 pc.
Available

6 Days or more

530365320490×333×310530×365×80Compatible Lid: HDOL-405019801 pc.
Available

8 Days or more

650440320600×405×310650×440×78Compatible Lid: HDOL-7536001 pc.

Loading...

  1. 1

Basic Information

Color 2 colors Product Type Folding container Detailed colors Blue / Clear
Amount Of Content 1 pc.

Tech Support