Multipurpose Folding Container (427 X 302 X 228 mm to 620 X 350 X 317 mm) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
OC-28L-CL
OC-28L-Y-BK
OC-32L-CL
OC-32L-Y-BK
OC-52L-CL
OC-52L-Y-BK
OC-70L
Part NumberVolume DiscountDays to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Product Internal Dimensions
(mm)
Detailed colors Mass
(g)
Amount Of Content

8 Days or more

28450325240Other427×302×228Natural10751 pc.

8 Days or more

284503252402 colors427×302×228Yellow/Black10751 pc.

8 Days or more

32470350240Other445×320×225Natural11801 pc.

8 Days or more

324703502402 colors445×320×225Yellow/Black11801 pc.

6 Days or more

52530365325Other500×335×315Natural16501 pc.

8 Days or more

525303653252 colors500×335×315Yellow/Black16501 pc.

8 Days or more

70660390326Other620×350×317Natural22001 pc.

Loading...

  1. 1

Basic Information

Product Type Folding container Amount Of Content 1 pc.

Tech Support