• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hard Foldable Container Lid External Frontage 657 mm

Part Number

Configured Part Number is shown.

Part Number
HDOL-75-BU
HDOL-75-CL
Part NumberVolume DiscountDays to Ship Color Detailed colors Material Applicable Product Mass
(g)
Amount Of Content
Available

8 Days or more

BlueBluePolypropyleneFor HDOC-75L10001 pc.
Available

8 Days or more

WhiteTransparencyPolypropyleneFor HDOC-75L10001 pc.

Loading...

  1. 1

Basic Information

External Shape Width(mm) 657 External Shape Depth(mm) 447 External Height(mm) 20
Product Type Folding container Other Option Amount Of Content 1 pc.

Tech Support