• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Dimate Module Head MDH Type Compatible Tip

Dimate Module Head MDH Type Compatible Tip
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
RDHX0501MOT-JC8003
RDHX0501MOT-JC8015
Part NumberVolume DiscountDays to Ship work material Material type Material Machining Application
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8003PVD CoatingFor high function and shape machining
Available

Quote

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8015PVD CoatingFor high function and shape machining

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners 1
Dimensions/T(mm) 1.5 Dimensions/φDc(mm) 5 Dimensions/φD(mm) 2

Additional Products in this Category

Tech Support