Dimate DDM Type Bore Type Milling Tip

Dimate DDM Type Bore Type Milling Tip
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
RDHX1604MOT-CX90
RDHX1604MOT-JC5040
RDHX1604MOT-JC8003
RDHX1604MOT-JC8015
Part NumberVolume DiscountDays to Ship work material Material type Material Machining Application
Available

Quote

SteelCX90CermetFor generic/general shape processing
Available

Quote

SteelJC5040PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8003PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8015PVD CoatingFor generic/general shape processing

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners 1
Dimensions/T(mm) 4.76 Dimensions/φDc(mm) 16 Dimensions/φD(mm) 5

Additional Products in this Category

Tech Support