Dimate DDM Shank Type Milling Tip

Dimate DDM Shank Type Milling Tip
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
RDHX0701MOT-CX90
RDHX0701MOT-JC5040
RDHX0701MOT-JC8003
RDHX0701MOT-JC8015
RDHX0702MOT-CX90
RDHX0702MOT-JC5040
RDHX0702MOT-JC8003
RDHX12T3MOT-CX90
RDHX12T3MOT-JC5040
RDHX12T3MOT-JC8003
RDHX12T3MOT-JC8015
RDHX1003MOT-CX90
RDHX1003MOT-JC5040
RDHX1003MOT-JC8003
RDHX1003MOT-JC8015
Part NumberVolume DiscountDays to Ship work material Dimensions/T
(mm)
Material type Dimensions/φDc
(mm)
Dimensions/φD
(mm)
Supported holders Material Machining Application
Available

Quote

Steel1.99CX9072.8DDM-2120・・・CermetFor generic/general shape processing
Available

6 Days or more

Steel1.99JC504072.8DDM-2120・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material1.99JC800372.8DDM-2120・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.99JC801572.8DDM-2120・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel2.38CX9072.8DDM-2150・・・/DDM-2160・・・CermetFor generic/general shape processing
Available

Quote

Steel2.38JC504072.8DDM-2150・・・/DDM-2160・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material2.38JC800372.8DDM-2150・・・/DDM-2160・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel3.97CX90123.9DDM-2250・・・/DDM-2320・・・CermetFor generic/general shape processing
Available

6 Days or more

Steel3.97JC5040123.9DDM-2250・・・/DDM-2320・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material3.97JC8003123.9DDM-2250・・・/DDM-2320・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material3.97JC8015123.9DDM-2250・・・/DDM-2320・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel3.18CX90103.9DDM-2200・・・CermetFor generic/general shape processing
Available

Quote

Steel3.18JC5040103.9DDM-2200・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material3.18JC8003103.9DDM-2200・・・PVD CoatingFor generic/general shape processing
Available

Quote

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material3.18JC8015103.9DDM-2200・・・PVD CoatingFor generic/general shape processing

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners 1

Additional Products in this Category

Tech Support