Cast Iron Precision Surface Plate (JIS Surface Plate) Class 0

Cast Iron Precision Surface Plate (JIS Surface Plate) Class 0
  • Volume Discount

[Features]
· A surface plate suitable for stationary inspection.
· Features ample thickness thanks to its ribbed structure that minimizes distortion and heat fluctuations, etc.
· Items over 500 x 500 mm have a bag-type structure, and come with adjustment bolts and saucer.
· Dedicated frames can be made using square pipes

Part Number

Configured Part Number is shown.

Part Number
BC101
BC102
BC103
BC104
Part NumberVolume DiscountDays to Ship Flat surface precision
(µm)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)
Available

Quote

3150100453
Available

Quote

3.5200150606
Available

Quote

3.53002007516
Available

Quote

43003008520

Loading...

  1. 1

Basic Information

Product Type Surface plate Class Class 0 Material Cast Iron
Main body: option Main Body

Additional Products in this Category

Tech Support