Cast Iron Precision Surface Plate (JIS Surface Plate) Class 2 (Part Numbers)

Cast Iron Precision Surface Plate (JIS Surface Plate) Class 2

[Features]
· A surface plate suitable for stationary inspection.
· Features ample thickness thanks to its ribbed structure that minimizes distortion and heat fluctuations, etc.
· Items over 500 x 500 mm have a bag-type structure, and come with adjustment bolts and saucer.
· Dedicated frames can be made using square pipes

Part Number

Configured Part Number is shown.

Part Number
BC301
BC302
BC303
Part NumberVolume DiscountDays to Ship Flat surface precision
(µm)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)

Quote

12150100453

Quote

14200150606

Quote

153002007516

Loading...

  1. 1

Basic Information

Product Type Surface plate Class Class 2 Material Cast Iron
Main body: option Main Body

Additional Products in this Category

Tech Support