Free Angle Surface Plate (Part Numbers)

Free Angle Surface Plate
  • Volume Discount

[Features]
· Can be tilted in all directions.
· A main scale (1 degree) and Vernier scale (5 minutes) are provided in all directions.
· V-grooves on 2 sides to help maintain parallelism with each bottom surface.
· Comes with a clamp for fixing the workpiece (1 pc)

Part Number

Configured Part Number is shown.

NA101

Part Number
NA101
Part NumberVolume DiscountDays to Ship Mass
(kg)
Supplement
Available

Quote

15It comes with a clamp for fixing the workpiece (1 pc).

Loading...

  1. 1

Basic Information

Product Type Other Material Cast Iron Width(mm) 150
Depth(mm) 150 Height(mm) 175 Degree of deviation between base surface and V groove(µm) 10
Nominal 150 Main body: option Main Body

Please check the type/dimensions/specifications of the part NA101 in the Free Angle Surface Plate series.

Additional Products in this Category

Tech Support