• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Precision Round-Shaped Surface Plate (for Lapping - No: 107)

Precision Round-Shaped Surface Plate (for Lapping - No: 107)
  • Volume Discount

The material is good quality cast iron, with artificial seasoning applied. There are 2 types: a groove-less lapping finish and a scraping finish. Scraping finish products are convenient for matching flanges, etc.

Part Number

Configured Part Number is shown.

Part Number
BF201
BF202
BF203
BF301
BF302
BF303
Part NumberVolume DiscountDays to Ship Flat surface precision
(µm)
Width
(mm)
Height
(mm)
Mass
(kg)
Features
Available

Quote

2φ200455Lapping finish
Available

Quote

2φ250558.5Lapping finish
Available

Quote

2.5φ3006517Lapping finish
Available

Quote

2φ200455Scraping Finish
Available

Quote

2φ250558.5Scraping Finish
Available

Quote

2.5φ3006517Scraping Finish

Loading...

  1. 1

Basic Information

Product Type Surface plate Material Cast Iron Main body: option Main Body

Additional Products in this Category

Tech Support