Angle Stage and Square Block

Angle Stage and Square Block
  • Volume Discount

[Features]
· Tilting 60 degrees to the left and right is possible using the handle.
· Parallelism between the top and bottom faces is guaranteed (for 0 degrees).
· The scale has left-right 60 degrees in increments of 1 degree.
· Equipped with a clamp and rotating handle for fixing the workpiece

Part Number

Configured Part Number is shown.

NB101

Part Number
NB101
Part NumberVolume DiscountDays to Ship Mass
(kg)
Supplement
Available

Quote

15It is equipped with a clamp and rotating handle for fixing the workpiece.

Loading...

  1. 1

Basic Information

Product Type Other Material Cast Iron Width(mm) 150
Depth(mm) 150 Height(mm) 150 Degree of deviation between base surface and V groove(µm) 18
Nominal 150 Main body: option Main Body

Please check the type/dimensions/specifications of the part NB101 in the Angle Stage and Square Block series.

Additional Products in this Category

Tech Support