Cast Iron Rectangular Block (Long Box) (Part Numbers)

Cast Iron Rectangular Block (Long Box)

[Features]
· 6-surface finishing, with the six surfaces made parallel.
· The dimensions of all surfaces are within 0.05 mm.
· Super-convenient as a measurement table, height block, or precision scribing table

Part Number

Configured Part Number is shown.

Part Number
KA101
KA102
Part NumberVolume DiscountDays to Ship Width
(mm)
Degree of deviation between base surface and V groove
(µm)
Nominal Mass
(kg)

Quote

15081506.5

Quote

3001030010

Loading...

  1. 1

Basic Information

Product Type Surface plate Material Cast Iron Depth(mm) 100
Height(mm) 100 Dimension Tolerance(mm) ±0.05 Main body: option Main Body

Additional Products in this Category

Tech Support