• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Universal Bevel Protractor

Universal Bevel Protractor
  • Volume Discount

[Features]
· Use for angle measurement and angle setting.
· The main scale is 360 degrees (0-90-0) in 1 degree intervals, and the Vernier scale is in 5 minute readings.
· The entire beam has undergone quenching.
· Magnifying mirror included

Part Number

Configured Part Number is shown.

PE101

Part Number
PE101
Part NumberVolume DiscountDays to Ship Mass
(kg)
Dimensions (L x W x H)
(mm)
Supplement
Available

Quote

0.6140×73×10Magnifying mirror included.

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~360° Beam Model 2 pc Rod
Beam Total Length(mm) 300 / 150 Resolution(Minute) 5

Additional Products in this Category

Tech Support