• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

I-Type Set Square Class 1

I-Type Set Square Class 1
  • Volume Discount

[Features]
· Right angle ruler with the highest precision.
· Thick, providing stable measurements.
· Can be used for various measurements and also as a master.
· This item has been hardened, and the work surface precision lapped

Part Number

Configured Part Number is shown.

Part Number
RIS-75
RIS-100
RIS-150
RIS-200
RIS-300
RIS-500
Part NumberVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Straightness
(mm)
Mass
(kg)
Features
Available

Quote

7550185±0.0028±0.00140.18This item is hardened, and the work surface has been precision lapped.
Available

Quote

10070256±0.003±0.00150.2This item is hardened, and the work surface has been precision lapped.
Available

Quote

150100308±0.0035±0.00170.4This item is hardened, and the work surface has been precision lapped.
Available

Quote

2001303510±0.004±0.0020.8This item is hardened, and the work surface has been precision lapped.
Available

Quote

3002004015±0.005±0.00252This item is hardened, and the work surface has been precision lapped.
Available

Quote

5003005520±0.007±0.00355This item is hardened, and the work surface has been precision lapped.

Loading...

  1. 1

Basic Information

Product Type I-Shaped Right Angle Ruler Angle(°) 90

Additional Products in this Category

Tech Support