Cast Iron Comb Shaped Straight Edge Class B

Cast Iron Comb Shaped Straight Edge Class B
  • Volume Discount

The material is good quality cast iron, and the precision surface is a reference straight edge with a scraping finish. Ideal for machine tool accuracy inspection and lapping.

Part Number

Configured Part Number is shown.

Part Number
EJ201
EJ202
Part NumberVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness
(μm)
Mass
(kg)
Class
Available

Quote

5005590144Level B
Available

Quote

750601401910Level B

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180

Additional Products in this Category

Tech Support