• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Gradated Straight Edge B-Type (Part Numbers)

Gradated Straight Edge B-Type
  • Volume Discount

This product has a standard steel straight edge with 1 mm pitch scale marks. This left side has scale markings engraved. Used for scribing.

Part Number

Configured Part Number is shown.

Part Number
EM201
EM202
EM203
EM204
EM205
Part NumberVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness
(μm)
Mass
(kg)
Supplement
Available

Quote

5006271250.7There is only one precision surface, the edge surface on scale side.
Available

Quote

10006301502There is only one precision surface, the edge surface on scale side.
Available

Quote

15006301752.5There is only one precision surface, the edge surface on scale side.
Available

Quote

20008402005There is only one precision surface, the edge surface on scale side.
Available

Quote

3000105025012There is only one precision surface, the edge surface on scale side.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Scale Available

Additional Products in this Category

Tech Support