Gradated Straight Edge A-Type

Gradated Straight Edge A-Type
  • Volume Discount

This product has a standard steel straight edge with 1 mm pitch scale marks. It has scale dimension markings (same as nominal dimension) excluding 20 mm from both ends. Used for scribing.

Part Number

Configured Part Number is shown.

Part Number
EM101
EM102
EM103
EM104
EM105
Part NumberVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness
(μm)
Mass
(kg)
Supplement
Available

Quote

540627500.7There is only one precision surface, the edge surface on scale side.
Available

Quote

1040630602There is only one precision surface, the edge surface on scale side.
Available

Quote

1540630702.5There is only one precision surface, the edge surface on scale side.
Available

Quote

2040840805There is only one precision surface, the edge surface on scale side.
Available

Quote

3040105011012There is only one precision surface, the edge surface on scale side.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Scale Available

Additional Products in this Category

Tech Support