Stone Rectangle Straight Edge Class A

Stone Rectangle Straight Edge Class A
  • Volume Discount

[Features]
· It is manufactured using high-quality gabbro.
· Ideal for inspecting the running accuracy of precision machines, and also the straightness and flatness of all kinds of machined surfaces.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.

Part Number

Configured Part Number is shown.

EF301

Part Number
EF301
Part NumberVolume DiscountDays to Ship Mass
(kg)
Features
Available

Quote

13.5The precision surface dimension (same as nominal dimension) excludes 24 mm from both ends.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Length(mm) 790
Width(mm) 50 Height(mm) 100 Straightness/Parallelism(μm) 5

Please check the type/dimensions/specifications of the part EF301 in the Stone Rectangle Straight Edge Class A series.

Additional Products in this Category

Tech Support