• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Stone Rectangle Straight Edge Class Special (Part Numbers)

Stone Rectangle Straight Edge Class Special
  • Volume Discount

[Features]
· It is manufactured using high-quality gabbro.
· Ideal for inspecting the running accuracy of precision machines, and also the straightness and flatness of all kinds of machined surfaces.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.

Part Number

Configured Part Number is shown.

EF201

Part Number
EF201
Part NumberVolume DiscountDays to Ship Mass
(kg)
Features
Available

Quote

13.5The precision surface dimension (same as nominal dimension) excludes 22 mm from both ends.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Length(mm) 790
Width(mm) 50 Height(mm) 100 Straightness/Parallelism(μm) 3

Please check the type/dimensions/specifications of the part EF201 in the Stone Rectangle Straight Edge Class Special series.

Additional Products in this Category

Tech Support