Stone Rectangle Straight Edge Class 00 (Part Numbers)

Stone Rectangle Straight Edge Class 00
  • Volume Discount

[Features]
· It is manufactured using high-quality gabbro.
· Ideal for inspecting the running accuracy of precision machines, and also the straightness and flatness of all kinds of machined surfaces.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.

Part Number

Configured Part Number is shown.

EF101

Part Number
EF101
Part NumberVolume DiscountDays to Ship Mass
(kg)
Features
Available

Quote

13.5The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Length(mm) 790
Width(mm) 50 Height(mm) 100 Straightness/Parallelism(μm) 2

Please check the type/dimensions/specifications of the part EF101 in the Stone Rectangle Straight Edge Class 00 series.

Additional Products in this Category

Tech Support