Beam Type Straight Edge Class A

Beam Type Straight Edge Class A
  • Volume Discount

[Features]
· It is a wide product that can be used with a level or the like placed on top.
· As a reference straight edge ruler, it is optimal for measuring in parallel and straight.
· For inspection of running accuracy of machinery, assembly of precision machines, reference for installation of power station turbines, inspection, etc.
· This product has straightness and parallelism (JIS unequal height) conforming to JIS standards (JIS B 7514) for straight rulers.
· A non-hardened product.
· Robust storage box that can also be used for transportation

Part Number

Configured Part Number is shown.

ED201

Part Number
ED201
Part NumberVolume DiscountDays to Ship Mass
(kg)
Features Supplement
Available

Quote

16For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Length(mm) 1000
Width(mm) 50 Height(mm) 85 Straightness/Parallelism(μm) 6

Please check the type/dimensions/specifications of the part ED201 in the Beam Type Straight Edge Class A series.

Additional Products in this Category

Tech Support