Hexagonal Shank Cap Brush

Part Number

Configured Part Number is shown.

Part Number
SHCBR-65S
SHCBR-65W
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Application JAN Code
Available

10 Days or more

Steel wire168For removing rust from iron, peeling paint, deburring, and removing grime, etc.4907052554009
Available

8 Days or more

Brass wire144For the surface polishing of iron, copper, brass, and wood material, paint removal, and stain removal4907052554023

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Major Diameter(mm) 65 Max. Rotational Speed(min-1) 4500
Applicable tool Electric Drill / Impact Screwdriver

Additional Products in this Category

Tech Support