• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Double Sided Diamond Grindstone

Part Number

Configured Part Number is shown.

Part Number
DSS-150
DSS-400
Part NumberVolume DiscountDays to Ship Grit Size
(#)
Mass
(g)
Features Application details Main Body Material Grindstone Stand Material JAN Code
Available

6 Days or more

150/600950Can be used with hard blades such as ceramics and carbide alloys / No need to repair grinding stone surface.For sharpening chisel, planer blade, kitchen blade etc. / For rough sharpening #150: When the blade is chipped / For middle sharpening #600: When the blade becomes bluntSteel-4907052550469
Available

6 Days or more

400/1000970Double-sided, a single sheet provides two functions: repairing blade chips to blade sharpening, and electrodepositing diamonds on the metal plate surfaces. It is not necessary to modify the grindstone surface as is the case with general grinding wheels.For sharpening chisel, planer blade, kitchen blade etc.SteelSynthetic Rubber4907052550452

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Application Rough Polish / Medium Finish

Additional Products in this Category

Tech Support