Cryston Mini Special Edition 6-Piece Set【6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
JR6S-0303100
JR6S-0505100
JR6S-0707100
JR6S-0909100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Thickness
(mm)
Width
(mm)

6 Pieces Per Package

6 Days or more

0.30.3

6 Pieces Per Package

6 Days or more

0.50.5

6 Pieces Per Package

7 Days or more

0.70.7

6 Pieces Per Package

Quote

0.90.9

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 150 ,200 ,400 ,600 ,800 ,1000 Length(mm) 100
Color Green, Pink, Purple, Orange, Blue, White

Additional Products in this Category

Tech Support