• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Fiber Disc【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BG4-14
BG4-16
BG4-20
BG4-24
BG4-30
BG4-36
BG4-40
BG4-50
BG4-60
BG4-80
BG4-100
BG4-120
BG5-14
BG5-16
BG5-20
BG5-24
BG5-30
BG5-36
BG5-40
BG5-50
BG5-60
BG5-80
BG5-100
BG5-120
BG6-14
BG6-16
BG6-20
BG6-24
BG6-30
BG6-36
BG6-40
BG6-50
BG6-60
BG6-80
BG6-100
BG6-120
BG7-14
BG7-16
BG7-20
BG7-24
BG7-30
BG7-36
BG7-40
BG7-50
BG7-60
BG7-80
BG7-100
BG7-120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Features Application Precautions Number Contained In A Packet
(sheet)
Main Body Color Conforming tools Base Materials Adhesive

10 Pieces Per Package

Available

9 Days or more

10015.914Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.916Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.920Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.924Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.930Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.936Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.940Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.950Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.960Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.980Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.9100Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

10015.9120Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.914Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.916Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.920Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.924Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.930Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.936Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.940Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.950Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.960Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.980Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.9100Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

12515.9120Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.214Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.216Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.220Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.224Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.230Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.236Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.240Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.250Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.260Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.280Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.2100Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

15022.2120Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.214Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.216Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.220Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.224Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.230Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.236Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.240Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.250Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.260Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.280Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.2100Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

10 Pieces Per Package

Available

9 Days or more

18022.2120Using a tough fiber and strong thermosetting adhesive, it has superior heat resistant and durability properties, and exhibits extensive grinding abilities such as grinding rust off of hulls and frames, burr grinding, bead grinding, stone and concrete grinding, and coat sanding. Equip on a disc grinder to use.Rust Removal from Hulls and Frames, Metal Burr Removal, Stone and Concrete Grinding, Coating Removal, etc.Carefully read the instruction manual for the disc grinder to be used and check that it meets the conditions of use, including the external diameter, internal diameter, and rotation speed. The operating rotation speed must be 4300 m/min or less. Use a genuine rubber pad. Wear protective gear including a helmet, protective glasses, leather gloves depending on details of the operation of use.10Dark grayDisc GrinderVulcanized fiberResin Bond

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stone Material Abrasive grain C Abrasive Grain

Additional Products in this Category

Tech Support