A Sling Belt

Part Number

Configured Part Number is shown.

Part Number
ASBT-25-1
ASBT-25-2
ASBT-25-3
ASBT-35-2
ASBT-35-3
ASBT-35-4
ASBT-50-2
ASBT-50-3
ASBT-50-4
ASBT-50-5
ASBT-75-3
ASBT-75-4
Part NumberVolume DiscountDays to Ship Overall Length
(m)
Maximum Operating Load
(T)
Strap Width
(mm)
Material Features Amount Of Content
Available

Quote

10.825Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

20.825Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

30.825Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

21.2535Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

31.2535Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

41.2535Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

21.650Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

31.650Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

41.650Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

51.650Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

32.575Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.
Available

Quote

42.575Super Strong Polyester FibersThe material is extra strong polyester fiber. With little stretch, for stable work with heavy items. Danger signal if crack or wear occur up to black lines at each end informing of application limits. 7 types form 25 mm to 200 mm wide. Length in 50 cm spaces from 1 m. We can supply to your desired length. Length can be custom ordered in fractions.1 pc.

Loading...

  1. 1

Basic Information

Product Model Belt sling Amount Of Content 1 pc.

Tech Support