• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Heat Stroke Index Monitor

Part Number

Configured Part Number is shown.

SK-150GT

Part Number
SK-150GT
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Measurement Range Black Ball Temperature
(°C)
Heat Stroke Index alarm setting range
(°C)
Application
Available

7 Days or more

240A buzzer alarm will notify when reaching the set value (any WBGT index). Has a hold function, and a MAX/MIN display function. A sticker with gradations for the 3 WBGT index types is included.0–8020~49.9Heatstroke prevention.

Loading...

  1. 1

Basic Information

Product Model Heat Stroke Index monitor Measurement Temperature Range(°C) 0–50 Minimum Temperature Display(°C) 0.1
Drip-proof/waterproof function NA Minimum humidity display(%RH) 0.1 Measurement moisture range(%RH) 10 to 95
Heat stroke index display range(°C) 0–50 Width(mm) 71 Depth(mm) 30
Height(mm) 275 Minimum Heat Stroke Index display(°C) 0.1 Power Supply One 9 V Layered Battery (included)
Trusco Code 365-2084

Please check the type/dimensions/specifications of the part SK-150GT in the Heat Stroke Index Monitor series.

Additional Products in this Category

Tech Support