• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Digital Thermometer (External Sensor Type)

Part Number

Configured Part Number is shown.

PC-6800

Part Number
PC-6800
Part NumberVolume DiscountDays to Ship Mass
(g)
Features External Sensor Cord Length
(m)
Available

6 Days or more

145It simultaneously measures the indoor temperature and outdoor ambient temperature, and you can check the maximum and minimum temperature during the measurement.Approx. 3

Loading...

  1. 1

Basic Information

Product Model Thermometer (External Sensor Type) Measurement Temperature Range(°C) -5~50/-50~70 Minimum Temperature Display(°C) 0.1
Drip-proof/waterproof function NA Width(mm) 98 Depth(mm) 20
Height(mm) 108 Power Supply AAA Batteries x 1 (Included) Trusco Code 392-3754

Additional Products in this Category

Tech Support