Fiberglass Handle Stone-Head Hammer (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4977292133210
4977292133227
4977292133234
4977292133241
4977292133258
Part NumberVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head Weight Weight
(g)
Application Function 1 Function 2 Notes 1 Notes 2 Notes 3 Specifications
Available

6 Days or more

30702900.45kg720Hammering work.Head is fixed well to neck, so it is hard to release.It is excellent in impact resistance, and has a fiberglass handle which is hard to break.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

6 Days or more

451002950.9kg1222Hammering work.Head is fixed well to neck, so it is hard to release.It is excellent in impact resistance, and has a fiberglass handle which is hard to break.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

6 Days or more

471032981.1kg1500Hammering work.Head is fixed well to neck, so it is hard to release.It is excellent in impact resistance, and has a fiberglass handle which is hard to break.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

6 Days or more

401053051.3kg1660Hammering work.Head is fixed well to neck, so it is hard to release.It is excellent in impact resistance, and has a fiberglass handle which is hard to break.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

6 Days or more

501153101.5kg1800Hammering work.Head is fixed well to neck, so it is hard to release.It is excellent in impact resistance, and has a fiberglass handle which is hard to break.Check the safety of the surrounding people before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip

Loading...

  1. 1

Basic Information

Product Type Stonehead Hammer / Welding Hammer Handle material Glass Fiber

Additional Products in this Category

Tech Support