Wooden Handle Soft Hammer (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4977292132237
4977292132244
4977292132251
Part NumberVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head Weight Weight
(g)
Application Function 1 Function 2 Function 3 Notes 1 Notes 2
Available

8 Days or more

25702851/2LBS260Repairing of machines, assembly of wooden products.Head is a replaceable type.It has a PVC head so it doesn't scratch the objects easily.It is suitable for disassembling and assembling molds and assembling furniture.Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.Do not use for concrete, stone, driving nails, etc.
Available

8 Days or more

30853101LBS440Repairing of machines, assembly of wooden products.Head is a replaceable type.It has a PVC head so it doesn't scratch the objects easily.It is suitable for disassembling and assembling molds and assembling furniture.Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.Do not use for concrete, stone, driving nails, etc.
Available

8 Days or more

351003651-1/2LBS700Repairing of machines, assembly of wooden products.Head is a replaceable type.It has a PVC head so it doesn't scratch the objects easily.It is suitable for disassembling and assembling molds and assembling furniture.Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.Do not use for concrete, stone, driving nails, etc.

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Head material Carbon copper / Vinyl Chloride Handle material Oak

Additional Products in this Category

Tech Support