Wood Handle Rubber Hammer (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4977292132190
4977292132206
4977292132213
Part NumberVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head Weight Weight
(g)
Application Function 1 Notes 1 Notes 2 Notes 3 Specifications
Available

8 Days or more

45802971/2LBS280Furniture assembly, sheet metal work, and machine repair.Rubber head to avoid any damage to portion to be struck.Do not use for concrete, stone, driving nails, etc.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

8 Days or more

55953251LBS560Furniture assembly, sheet metal work, and machine repair.Rubber head to avoid any damage to portion to be struck.Do not use for concrete, stone, driving nails, etc.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip
Available

8 Days or more

621103551‐1/2LBS780Furniture assembly, sheet metal work, and machine repair.Rubber head to avoid any damage to portion to be struck.Do not use for concrete, stone, driving nails, etc.Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.Do not use if there are any cracks or any rattling can be heard from the head or handle.Rubber grip

Loading...

  1. 1

Basic Information

Product Type Rubber Hammer Handle material Oak

Additional Products in this Category

Tech Support