Polish Octagon Hammer (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4977292130295
4977292130301
4977292130318
4977292130325
4977292130332
Part NumberVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Weight
(g)
Application Function 1 Function 2 Function 3 Notes 1 Notes 2 Specifications
Available

6 Days or more

1560300158For nailing into wood.Since there are both flat and convex striking faces, striking with a convex face for tightening is possible without leaving any dents.Can be struck sideways on a side surface.The head is a high strength forged body product.Remove shrink wrap shown in picture prior to use. Please confirm the safety of your surroundings prior to operation. Always wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle. Do not use in any way other than its intended purpose.Double wedge that makes it difficult to remove the handle.
Available

8 Days or more

2070300267For nailing into wood.Since there are both flat and convex striking faces, striking with a convex face for tightening is possible without leaving any dents.Can be struck sideways on a side surface.The head is a high strength forged body product.Remove shrink wrap shown in picture prior to use. Please confirm the safety of your surroundings prior to operation. Always wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle. Do not use in any way other than its intended purpose.Double wedge that makes it difficult to remove the handle.
Available

8 Days or more

2177300333For nailing into wood.Since there are both flat and convex striking faces, striking with a convex face for tightening is possible without leaving any dents.Can be struck sideways on a side surface.The head is a high strength forged body product.Remove shrink wrap shown in picture prior to use. Please confirm the safety of your surroundings prior to operation. Always wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle. Do not use in any way other than its intended purpose.Double wedge that makes it difficult to remove the handle.
Available

8 Days or more

2082330378For nailing into wood.Since there are both flat and convex striking faces, striking with a convex face for tightening is possible without leaving any dents.Can be struck sideways on a side surface.The head is a high strength forged body product.Remove shrink wrap shown in picture prior to use. Please confirm the safety of your surroundings prior to operation. Always wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle. Do not use in any way other than its intended purpose.Double wedge that makes it difficult to remove the handle.
Available

8 Days or more

2387330442For nailing into wood.Since there are both flat and convex striking faces, striking with a convex face for tightening is possible without leaving any dents.Can be struck sideways on a side surface.The head is a high strength forged body product.Remove shrink wrap shown in picture prior to use. Please confirm the safety of your surroundings prior to operation. Always wear safety glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle. Do not use in any way other than its intended purpose.Double wedge that makes it difficult to remove the handle.

Loading...

  1. 1

Basic Information

Product Type Woodworking Hammer Head material Carbon Steel for Mechanical Structure S53C Handle material Oak
Handle length(mm) 800

Additional Products in this Category

Tech Support