• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Maintenance Screwdriver

Part Number

Configured Part Number is shown.

Part Number
4977292206501
4977292206525
Part NumberVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Application Function 1 Function 2 Material 1 Notes 1 Notes 2 Notes 3 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Supplement 1 Supplement 2
Available

9 Days or more

Phillips (+)No.2-For Automobile Repair and Electrical Work.Grip shape convenient for quick turning.The shaft has a knurled surface, so it can be used for enlarging holes and deburring.Shaft: Nickel Chrome Molybdenum Vanadium SteelPlease use a product that matches the size of the screws. Please do not use it as a crowbar or chisel.Beware of short circuit and electric shock.Please wear protective clothing (glasses, gloves etc.) when working.3222032120Has Magnetic TipWith Roulette
Available

9 Days or more

Flathead (-)-6For Automobile Repair and Electrical Work.Grip shape convenient for quick turning.The shaft has a knurled surface, so it can be used for enlarging holes and deburring.Shaft: Nickel Chrome Molybdenum Vanadium SteelPlease use a product that matches the size of the screws. Please do not use it as a crowbar or chisel.Beware of short circuit and electric shock.Please wear protective clothing (glasses, gloves etc.) when working.3221732100Has Magnetic TipWith Roulette

Loading...

  1. 1

Basic Information

Shaft length L (mm) 110 Single Product/Set Classification Single Item Shaft type Round
Magnet Available Shaft through NA Bolster NA
Grip Type Resin

Additional Products in this Category

Tech Support