Super 8 Screwdriver Set

Super 8 Screwdriver Set

Standard Unit Price(USD):
-
Days to Ship :
8 Days

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days
-

Part Number : ED-600
Days to Ship 8 Days
Standard Unit Price(USD) -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2 ~ 6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Number Contained In A Packet
    8 pcs./set
  • Application
    For repairing glasses and watches.
  • Function 1
    Includes magnet to prevent screws from falling.
  • Function 2
    With dish to keep you from losing screws (case lid).
  • Function 3
    Includes eye bolt (hook) rotation.
  • Function 4
    Its grip fits the hands well and also can be used as T-shaped handle.
  • Set Contents Accessories
    +No. 00 / +No. 0 / No.+1 / No.+2 / -2 mm / -4.7 mm / -6 mm Prepared Hole Drill
  • Notes 1
    A non-insulated tool. Do not use the product for items energized with an electric current. You may get an electric shock.
  • Notes 2
    Pay careful attention when using and use a screwdriver that fits the size of the screw.
  • Product Width(mm)
    95
  • Product Height(mm)
    140
  • Product Depth(mm)
    33
  • Product Weight(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support