• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

T Type Handle Bit Set (19 Pieces)

Part Number

Configured Part Number is shown.

TTS-1930

Part Number
TTS-1930
Part NumberVolume DiscountDays to Ship Features Application Screwdriver bit Bit for Torx Screw Set Content Bit Holder T shaped handle (grip part) T shaped handle
Available

10 Days or more

Discerning the size has been made is by the color and size label.Tweezers for tightening or loosening many types of screws.+No.0/+No.1/+No.2/+No.3T10/T15/T20/T25/T30/T40+No.0、+No.1、+No.2、+No.3、-4、-6mm、2.0、2.5、3.0、4.0、5.0、6.0mm、T10、T15、T20、T25、T30、T40S2PEPP + Glass FiberStainless Steel + CR-V

Loading...

  1. 1

Basic Information

Tip Type Combination Shank diameter(mm) 6.35 Overall Length(mm) 30
Single Product Set Product Set Product Tip size / Phillips (+) No.0 / No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) 4 / 6
Tip two-sided width size (mm) 2 / 2.5 / 3 / 4 / 5 / 6 Presence of magnet at the blade tip NA Whether there is a double-end function NA
Cord 820222 JAN Code 4954458295227

Please check the type/dimensions/specifications of the part TTS-1930 in the T Type Handle Bit Set (19 Pieces) series.

Additional Products in this Category

Tech Support